TCPIP_COMMAND_Task Function
C
void TCPIP_COMMAND_Task(void);
Returns
None
Description
This function performs TCP/IP command module tasks in the TCP/IP stack.
Remarks
None
Preconditions
The TCP/IP Command module should have been initialized.
Parameters
None