1.2.4.7.3 Library Interface

NameDescription
Macros
TCPIP_IPV6_MTU_INCREASE_TIMEOUT600 seconds
TCPIP_IPV6_NDP_DELAY_FIRST_PROBE_TIME5 s
TCPIP_IPV6_NDP_MAX_ANYCAST_DELAY_TIME1 s
TCPIP_IPV6_NDP_MAX_MULTICAST_SOLICIT3 transmissions
TCPIP_IPV6_NDP_MAX_NEIGHBOR_ADVERTISEMENT3 transmissions
TCPIP_IPV6_NDP_MAX_RTR_SOLICITATION_DELAY1 s
TCPIP_IPV6_NDP_MAX_RTR_SOLICITATIONS3 transmissions
TCPIP_IPV6_NDP_MAX_UNICAST_SOLICIT3 transmissions
TCPIP_IPV6_NDP_REACHABLE_TIME30 s
TCPIP_IPV6_NDP_RETRANS_TIMER1 s
TCPIP_IPV6_NDP_RTR_SOLICITATION_INTERVAL4 s
TCPIP_IPV6_NDP_TASK_TIMER_RATEThe NDP task rate, milliseconds The default value is 32 milliseconds. The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained The value cannot be lower than the TCPIP_STACK_TICK_RATE.
TCPIP_IPV6_NDP_VALID_LIFETIME_TWO_HOURSSets the lifetime to 2 hours
Reachability Functions
TCPIP_NDP_NborReachConfirmConfirms that a neighbor is reachable