NET_PRES_INIT_DATA Structure
C
C
typedef struct {
uint8_t numLayers;
const NET_PRES_INST_DATA * pInitData;
} NET_PRES_INIT_DATA;
Members
Members | Description |
---|---|
uint8_t numLayers; | Number of presentation layers |
const NET_PRES_INST_DATA * pInitData; | Pointer to an array of pointers to presentation layer instance data. |
Description
Net Presentation Initialization data Data type that initializes a Presentation layer.
Remarks
None.