NET_PRES_TRANS_ADDR_T Structure

C

typedef struct { uint8_t addr[16]; } NET_PRES_TRANS_ADDR_T; 

Members

MembersDescription
uint8_t addr;So far biggest for IPv6

Description

MPLAB Harmony Networking Presentation Transport Address Structure This data type is just a generic address structure. The presentation layer does not do any processing on this data, but instead passes it directly to the transport.

Remarks

None.