1.2.4.3.1 Abstraction Model

This module provides software abstraction of the IPv6 module existent in any TCP/IP Stack implementation. It provides error reporting and diagnostics to the TCP/IP stack.

IPv6 Block Diagram

NDP using ICMPv6 message type communication