TCPIP_TCP_SocketInfoGet Function

C

bool TCPIP_TCP_SocketInfoGet(
    TCP_SOCKET hTCP, 
    TCP_SOCKET_INFO* pInfo
);

Description

Fills the provided TCP_SOCKET_INFO structure associated with this socket. This contains the IP addresses and port numbers for both the local and remote endpoints.

Preconditions

TCP is initialized and the socket is connected.

Parameters

ParametersDescription
hTCPThe socket to check .

Returns

  • True - If the call succeeded.

  • False - If no such socket exists or the socket is not open.

Remarks

None.