TCPIP_STACK_VersionStrGet Function

C

const char * TCPIP_STACK_VersionStrGet(
    const SYS_MODULE_INDEX index
);

Description

This function gets the TCP/IP stack version. The version is returned as major.minor.path[type], where type is optional. The numerical version can be obtained using TCPIP_STACK_VersionGet().

Preconditions

None.

Parameters

ParametersDescription
indexIdentifier for the object instance to get the version for.

Returns

  • Current TCP/IP stack version in the string format.

Remarks

None.