SNMPV3_HMAC_HASH_TYPE Enumeration

C

typedef enum {
SNMPV3_HMAC_MD5 = 0u,
SNMPV3_HMAC_SHA1,
SNMPV3_NO_HMAC_AUTH
} SNMPV3_HMAC_HASH_TYPE;

Description

Enumeration: SNMPV3_HMAC_HASH_TYPE.

The following authentication types are supported by the SNMPv3 USM model for data confidentiality. SNMPv3 agent supports both MD5 and SHA1 protocol for authentication.

Members

MembersDescription
SNMPV3_HMAC_MD5 = 0uMD5 is being calculated. HMAC SHA1 authentication protocol.
SNMPV3_HMAC_SHA1SHA-1 is being calculated. No authentication is supported.

Remarks

None.