TCPIP_DNS_CLIENT_SERVER_TMO Macro

C

#define TCPIP_DNS_CLIENT_SERVER_TMO (1*60)

Description

When the DNS Client connected to the DNS Server this is the elapsed time after which an the communication is considered to have timed failed if there was no reply from the server, in seconds.