TCPIP_IPV6_DefaultRouterDelete Function
C
void TCPIP_IPV6_DefaultRouterDelete(
TCPIP_NET_HANDLE netH
);
Description
This function deletes all default routers on a given interface.
Preconditions
The IPv6 stack is initialized and the interface is up and configured.
Parameters
Parameters | Description |
---|---|
netH | The interface for which to delete the router address. |
Returns
None.
Remarks
None.