Features
- Supported by all Microchip AVR® Devices with the Required Peripherals (TWI, SPI, RTC)
- Reusable Modules for Other Applications
- SD card FAT File System Access Specifically for Devices with Limited Available Memory
- TWI Master Driver
- AT30TSE75x Temperature Sensor Driver
- Using the RTC and Predefined GCC Macros for Keeping Track of Real Time