6 Frequently Asked Questions
- Which CPUs are supported?
-
SAM-ICE supports all ARM based Atmel microcontrollers.
- What is the maximum JTAG speed supported by SAM-ICE?
-
The maximum supported JTAG speed is 8MHz.
- Can I access individual ICE registers via SAM-ICE?
-
Yes, you can access all individual ICE registers via SAM-ICE.
- Can SAM-ICE read back the status of the JTAG pins?
-
Yes, the status of all pins can be read. This includes the outputs of SAM-ICE as well as the supply voltage and can be useful to detect hardware problems on the target system.
- Does SAM-ICE support the embedded trace macro (ETM)?
-
No. ETM requires another connection to the ARM chip and a CPU with built-in ETM.