5 Results and Conclusion
When the compensation techniques presented in this document are used, the accuracy of the dsPIC33AK ADC is enhanced beyond the capabilities provided by the automatic calibration features. Run-time compensation provides consistent gain error performance without the need for an external voltage reference. The recommended methods, equations and code examples provide a proven solution that can be integrated into applications that can benefit from enhanced performance.