1 What is the SPI Peripheral Library (PLIB)?
The Serial Peripheral Interface (SPI) module is a serial interface that manages the inter-peripheral or microcontroller (MCU) communication. These peripheral devices may be serial EEPROMs, Shift registers, display drivers, Analog-to-Digital(A/D) converters, etc.
The SPI interface supports the following operating modes
- Host mode
- Client mode
The driver operation can be configured as
- Polling
- Interrupt