4.2.1 Crystal
The SAM D11 Xplained Pro kit contain one crystal footprint that can be used for mounting a clock source for the SAM D11 device. The I/O pins for the crystal are shared with the extension header, so two 0Ω resistors (R311 and R312) must be removed before mounting a crystal on the footprint.
| Pin on SAM D11 | Function |
|---|---|
| PA08 | XIN32 |
| PA09 | XOUT32 |