3 Reference Applications on PIC32CZ MCUs
This repository contains the MPLAB® Harmony 3 reference applications developed on Microchip PIC32CZ MCU development boards/kits.
The following reference applications are provided to evaluate solutions on PIC32CZ MCUs.
| Board/Kit | Link |
|---|---|
![]() | PIC32CZ CA90 Curiosity Ultra Development Board |
![]() | PIC32CZ CA80 Curiosity Ultra Development Board |
Note: The application examples in this repository are an
alternative source of reference covering the above types. MPLAB Harmony 3 provides
more product-specific examples on peripherals, drivers and middleware technologies.
More examples are available in the product/technology-specific repositories such as
csp, core, usb, net, gfx_apps, etc.