3 Reference Applications on PIC32CZ MCUs

This repository contains the MPLAB Harmony 3 reference applications developed on Microchip PIC32CZ MCU development boards/kits.

The following reference applications are provided to evaluate solutions on PIC32CZ MCUs.

Note: The application examples in this repository are an alternative source of reference covering the above types. MPLAB Harmony 3 provides more product-specific examples on peripherals, drivers and middleware technologies. More examples are available in the product/technology-specific repositories, such as csp, core, usb, net, gfx_apps, etc.