1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | |||
|---|---|---|---|---|---|
| ATmega48PA Automotive | ATmega88PA Automotive | ATmega168PA Automotive | |||
| Rev. D (1) | Rev. F (1) | Rev. E (1) | Rev. J | ||
| Analog Comparator | Analog MUX Can Be Turned Off When Setting the ACME Bit | X | X | X | X |
Note:
- This revision is the initial release of the silicon.
The following silicon revisions were never released to production:
- ATmega48PA
- Rev. A-C
- ATmega88PA
- Rev. A-E
- ATmega168PA
- Rev. A-D