4.4.4 Transfer to PM3
When selected, this option transfers the image to the connected MPLAB PM3 Programmer. The status displays in the Output window.
When selected, this option transfers the image to the connected MPLAB PM3 Programmer. The status displays in the Output window.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.