3 Boot the Kernel Image in the EV07R15A SAMA5D29 Curiosity Development Board
- Remove the SD card from your host machine and insert it into the EV07R15A SAMA5D29 Curiosity Development Board.
- Connect peripherals and power the board as described in section Test Setup.
- Open the serial port monitor
application on your system.
The usual serial communication parameters are 115200 8-N-1.
Note: PuTTY is used in this test. - Press the start button on the EV07R15A SAMA5D29 Curiosity Development Board to boot the kernel image.
The kernel image will be booted in your board, you can see the booting process in the serial port monitor.