10 Revision History
| Revision | Date | Section/Figure/Entry | Comment |
|---|---|---|---|
| DS00006120C | 2026-01-05 | System Requirements, Test Platform and Devices | Added new LAN8670 revision “D0” |
| Configure and Build the Linux Kernel | Reworked steps 4 and 5 | ||
| Link Status Feature | Updated document to reflect new LAN8670 Rev. D0 features | ||
| Advanced Features Support | |||
| Information to Provide When Reporting Issues with the Microchip Linux T1S Driver | Added new section | ||
| DS00006120B | 2025-10-14 | Setup Arm Cross Compiler |
|
| DS00006120A | 2025-08-04 | Initial version of this document | |