8.2 Sleep/Wake Functionality

Sleep/Wake functionality can be implemented in two ways:
  • Using Wake In pin
  • Remote Wake Up (WUP)
Method Used to Sleep/Wake the ChipEV07R15A SAMA5D29 Curiosity Development Board and EVB-LAN8670-RMII
Wake In pin

Supported:

EVB-LAN8670-RMII platform supports wake in pin feature.

WUP (Remote Wake Up)

Not supported:

Remote wakeup using WUP cannot be used as the EV07R15A SAMA5D29 Curiosity Development Board’s MAC does not support the WAKE_PHY, although system wide suspend is supported by the platform.