10 Revision History

RevisionDateSection/Figure/EntryComment
DS00006120D2026-01-28Configure and Build the Linux KernelUpdated name of zip file in step 5
DS00006120C2026-01-05System Requirements, Test Platform and DevicesAdded new LAN8670 revision “D0”
Configure and Build the Linux KernelReworked steps 4 and 5
Link Status FeatureUpdated document to reflect new LAN8670 Rev. D0 features
Advanced Features Support
Information to Provide When Reporting Issues with the Microchip Linux T1S DriverAdded new section
DS00006120B2025-10-14Setup Arm Cross Compiler
  • Reworked steps 1, 2 and 4
  • Removed step 5
DS00006120A2025-08-04Initial version of this document