50.10 External Clock/Oscillator Timing Requirements

Figure 50-4. Clock Timing
Note: See the table below.
Table 50-7. External Clock Oscillator
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
ECL Oscillator
OS1 FECL Clock Frequency 1 MHz
OS2 TECL_DC Clock Duty Cycle 40 60 %
ECM Oscillator
OS3 FECM Clock Frequency 16 MHz
OS4 TECM_DC Clock Duty Cycle 40 60 %
ECH Oscillator
OS5 FECH Clock Frequency 64 MHz VDD > 2.7V
OS6 TECH_DC Clock Duty Cycle 40 60 %
LP Oscillator
OS7 FLP Clock Frequency 32.768 100 kHz (Note 3)
XT Oscillator
OS8 FXT Clock Frequency 4 MHz (Note 3)
HS Oscillator
OS9 FHS Clock Frequency 20 MHz VDD > 2.5V (3)
OS10 COSC1/OSC2 Parasitic Pin Capacitance 5 pF
OS11 CL Crystal Load Capacitance 12 pF
OS12 RES Equivalent Series Resistance 200 Ω FEXTOSC = 'b010, 4 MHz Crystal (3)
OS12A 100 Ω FEXTOSC = 'b010, 8 MHz Crystal(3)
OS12B 60 Ω FEXTOSC = 'b010, 16 MHz Crystal (3)
Secondary Oscillator
OS13 FSEC Clock Frequency 32.4 32.768 33.1 kHz
OS14 COSC1/OSC2 Parasitic Pin Capacitance 5 pF
OS15 CL Crystal Load Capacitance 8 pF SOSCPWR = 0
OS15A 18 pF SOSCPWR = 1
OS16 RES Equivalent Series Resistance 50 Ω SOSCPWR = 0
OS16A 100 Ω SOSCPWR = 1
System Oscillator
OS20 FOSC System Clock Frequency 64 MHz (Note 2)
OS21 FCY Instruction Frequency FOSC/4 MHz
OS22 TCY Instruction Period 62.5 1/FCY ns
Note:
  1. Instruction cycle period (TCY) equals four times the input oscillator time base period. All specified values are based on characterization data for that particular oscillator type under standard operating conditions with the device executing code. Exceeding these specified limits may result in an unstable oscillator operation and/or higher than expected current consumption. All devices are tested to operate at “min” values with an external clock applied to OSC1 pin. When an external clock input is used, the “max” cycle time limit is “DC” (no clock) for all devices.
  2. The system clock frequency (FOSC) is selected by the “main clock switch controls” as described in the “Power Saving Operation Modes” section.
  3. LP, XT and HS Oscillator modes require an appropriate crystal or resonator to be connected to the device. For clocking the device with the external square wave, one of the EC mode selections must be used.