PIC18-Q71 Family Types
| Device | Program Memory
Flash
(Bytes) | Data SRAM (Bytes) | Data
EEPROM (Bytes) | Memory Access Partition/ Device Information Area | I/O Pins/ Peripheral Pin Select | 8-Bit Timer with HLT/ 16-Bit Timers | 16-Bit Dual
PWM/ CCP | Complimentary Waveform
Generator | 16-Bit Universal Timer | Numerically Controlled
Oscillator | Configurable Logic Cell | 12-Bit Differential ADCC with Context (Channels) | 10-Bit DAC/ 8-Bit DAC | Operational Amplifier | High-Speed Comparator/ Zero-Cross Detect | High/Low-Voltage Detect | SPI/I2C | UART/ UART with Protocol Support | Direct Memory Access (DMA) | Windowed Watchdog Timer | Signal Routing Port/ Analog Peripheral Manager | 32-Bit CRC with
Scanner/ Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC18F44Q71 | 16K | 1024 | 256 | Y/Y | 37/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 35 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
| PIC18F45Q71 | 32K | 2048 | 256 | Y/Y | 37/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 35 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
| PIC18F54Q71 | 16K | 1024 | 256 | Y/Y | 44/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 43 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
| PIC18F55Q71 | 32K | 2048 | 256 | Y/Y | 44/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 43 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
| Device | Program Memory
Flash
(bytes) | Data SRAM (bytes) | Data
EEPROM (bytes) | Memory Access Partition/ Device Information Area | I/O Pins/ Peripheral Pin Select | 8-Bit Timer with HLT/ 16-Bit Timers | 16-Bit Dual
PWM/ CCP | Complimentary Waveform
Generator | 16-Bit Universal Timer | Numerically Controlled
Oscillator | Configurable Logic Cell | 12-Bit Differential ADCCC (channels) | 10-Bit DAC/ 8-Bit DAC | Operational Amplifier | High-Speed Comparator/ Zero-Cross Detect | High-Low Voltage Detect | SPI/I2C | UART/ UART with Protocol Support | Direct Memory Access (DMA) | Windowed Watchdog Timer | Signal Routing Ports/ Analog Peripheral Manager | 32-Bit CRC with
Scanner/ Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC18F24Q71 | 16K | 1024 | 256 | Y/Y | 26/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 24 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
| PIC18F25Q71 | 32K | 2048 | 256 | Y/Y | 26/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 24 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
| PIC18F26Q71 | 64K | 4096 | 256 | Y/Y | 26/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 24 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
| PIC18F46Q71 | 64K | 4096 | 256 | Y/Y | 37/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 35 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |
| PIC18F56Q71 | 64K | 4096 | 256 | Y/Y | 44/Y | 2/3 | 3/2 | 1 | 2 | 1 | 8 | 43 | 1/2 | 2 | 2/1 | 1 | 1/1 | 1/1 | 4 | Y | Y/Y | Y/Y | Y | Y |