1 Peripherals Overview: Timer/Counters
The AVR EB Family of MCUs features multiple timer/counters with input capture, output compare, Pulse-Width Modulation (PWM) and frequency generation capabilities:
- Two 16-bit Timer/Counters type B (TCB) with input capture for capture and signal measurements
- One 16-bit Timer/Counter type E (TCE) with four compare channels and a Waveform Extension (WEX) for PWM generation.
- One 24-bit Timer/Counter type F (TCF) for frequency generation
- One 16-bit Real-Time Counter (RTC) that can run from an external crystal or internal oscillator