8.1 Acronyms
Below is a table listing the acronyms used in this module, along with their intended meanings.
Acronym | Definition |
|---|---|
AHB | Advanced High-performance Bus |
AMBA | Advanced Microcontroller Bus Architecture |
QSG | Quick Start Guide |
RCR | Receive Counter Register |
RNCR | Return Receive Next Counter Register |
RNPR | Receive Next Pointer Register |
RPR | Receive Pointer Register |
TCR | Transmit Counter Register |
TNCR | Transmit Next Counter Register |
TNPR | Transmit Next Pointer Register |
TPR | Transmit Pointer Register |