7.3.2 Function pdc_enable_transfer()

Enable PDC transfers (TX and/or RX).

void pdc_enable_transfer( Pdc * p_pdc, uint32_t ul_controls)

Note: It is forbidden to set both TXTEN and RXTEN for a half duplex peripheral.
Table 7-3. Parameters
Data directionParameter nameDescription

[out]

p_pdc

Device structure pointer

[in]

ul_controls

Transfer directions (bit PERIPH_PTCR_RXTEN and bit PERIPH_PTCR_TXTEN)