9.2.3 Description
The SAM controller waits for BUFFER_SIZE data to receive from the UART. As soon as the expected amount of data is received, the whole buffer is sent back to the terminal.
The SAM controller waits for BUFFER_SIZE data to receive from the UART. As soon as the expected amount of data is received, the whole buffer is sent back to the terminal.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.