6.1.7 iPerf Application
This application run iPerf tool for the measurements of the maximum achievable bandwidth on IP networks. User can execute iPerf command on the host MCU console to configure as TCP/UDP server or client and transfer packets with the peer device in the same network and measure the throughput. This example application shows running iperf and measuring the network performance