| ADC | Analog-to-Digital Converter | 
| BOM | Bill of Material | 
| CLI | Command-Line Interface | 
| DFP | Device Family Pack | 
| DFU | Device Firmware Update | 
| DPS | Device Provisioning Service | 
| DSCS | Digital Signal Controllers | 
| GPIO | General Purpose Input Output | 
| IDE | Integrated Development Environment | 
| I2C | Inter-Integrated Circuit | 
| LED | Light Emitting Diode | 
| LDO | Low-Dropout | 
| MQTT | Message Queuing Telemetry Transport | 
| MCU | Microcontroller Unit | 
| MCC | MPLAB® Code Configurator | 
| NC | Not Connected | 
| OOB | Out of The Box | 
| OTA | Over the Air | 
| PTA | Packet Traffic Arbitration | 
| PLIBs | Peripheral Libraries | 
| PE | Program Executive | 
| PWM | Pulse Width Modulation | 
| RTCC | Real Time Clock and Calendar | 
| RX | Receiver | 
| SCL | Serial Clock | 
| SDA | Serial Data | 
| SPI | Serial Peripheral Interface | 
| SMD | Surface Mount | 
| TX | Transmitter | 
| TLS | Transport Layer Security | 
| UART | Universal Asynchronous Receiver-Transmitter | 
| USB | Universal Serial Bus | 
| VCP | Virtual COM Port |