3.3 Pin Details of WINCS02 Module
| Pin Number J204 | Pin on mikroBUS Header | Pin Description of mikroBUS Header | Pin on WINC02PC Module(1) |
|---|---|---|---|
| 1 | AN | Analog input | — |
| 2 | RST | Reset | Pin 4, MCLR |
| 3 | CS | SPI chip select | Pin 16, SPI_CS |
| 4 | SCK | SPI clock | Pin 18, SPI_SCK |
| 5 | MISO | SPI host input client output | Pin 17, SPI_SDO |
| 6 | MOSI | SPI host input client input | Pin 15, SPI_SDI |
| 7 | +3.3V | 3.3V power | +3.3V from host MCU socket |
| 8 | GND | Ground | GND |
| Pin Number J205 | Pin on mikroBUS Header | Pin Description of mikroBUS Header | Pin on WINC02PC Module(1) |
|---|---|---|---|
| 1 | PWM | PWM output | Pin 11, Reserved |
| 2 | INT | Hardware interrupt | Pin 13, IRQ/INTOUT |
| 3 | TX | UART transmit | Pin 14, UART1_TX |
| 4 | RX | UART receive | Pin 19, UART1_RX |
| 5 | SCL | I2C Clock | Pin 2, I2C_SCL |
| 6 | SDA | I2C Data | Pin 3, I2C_SDA |
| 7 | +5V | 5V power | NC |
| 8 | GND | Ground | GND |