3 Hardware
This section describes the hardware features of the WINCS02 Add On Board.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the WINCS02 Add On Board. For more details, go to support.microchip.com or contact the local Microchip Sales office.
- PTA functionality is not supported while using the RTCC Oscillator.
| S.No. | Designator | Manufacturer Part Number | Description |
|---|---|---|---|
| 1 | U200 | MCP1727T-ADJE/MF | MCHP Analog LDO 0.8V-5V MCP1727T-ADJE/MF DFN-8 |
| 2 | U201 | MCP2200-I/MQ | MCHP Interface USB UART MCP2200-I/MQ QFN-20 |
| 3 | U202 | WINCS02PC-I/100 | MCHP RF Wi-Fi 802.11 b/g/n WINCS02PC-I/100 |