6.1.4 Basic MQTT Demo Application
This WINCS02 application demonstrates unencrypted connection with Mosquitto MQTT server. The WINCS02 board acts as a MQTT client and connects to test.mosquitto.org. It requires only few Wi-Fi configuration changes, and the user can easily connect to Mosquitto server and send or receive messages.