8.7.7.10 TC Interrupt Status Register
| Name: | TC_SRx |
| Offset: | 0x20 + x*0x40 [x=0..2] |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MTIOB | MTIOA | CLKSTA | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SECE | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ETRGS | LDRBS | LDRAS | CPCS | CPBS | CPAS | LOVRS | COVFS | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 18 – MTIOB TIOBx Mirror
| Value | Description |
|---|---|
| 0 | TIOBx is low. If TC_CMRx.WAVE = 0, TIOBx pin is low. If TC_CMRx.WAVE = 1, TIOBx is driven low. |
| 1 | TIOBx is high. If TC_CMRx.WAVE = 0, TIOBx pin is high. If TC_CMRx.WAVE = 1, TIOBx is driven high. |
Bit 17 – MTIOA TIOAx Mirror
| Value | Description |
|---|---|
| 0 | TIOAx is low. If TC_CMRx.WAVE = 0, TIOAx pin is low. If TC_CMRx.WAVE = 1, TIOAx is driven low. |
| 1 | TIOAx is high. If TC_CMRx.WAVE = 0, TIOAx pin is high. If TC_CMRx.WAVE = 1, TIOAx is driven high. |
Bit 16 – CLKSTA Clock Enabling Status
| Value | Description |
|---|---|
| 0 | The clock is disabled. |
| 1 | The clock is enabled. |
Bit 8 – SECE Security and/or Safety Event (cleared on read)
| Value | Description |
|---|---|
| 0 | No security or safety event occurred. |
| 1 | One or more safety or security event occurred since the last read of TC_SRx. For details on the event, see TC_SSRx. |
Bit 7 – ETRGS External Trigger Status (cleared on read)
| Value | Description |
|---|---|
| 0 | External trigger has not occurred since the last read of the Status register. |
| 1 | External trigger has occurred since the last read of the Status register. |
Bit 6 – LDRBS RB Loading Status (cleared on read)
| Value | Description |
|---|---|
| 0 | RB Load has not occurred since the last read of the Status register or TC_CMRx.WAVE = 1. |
| 1 | RB Load has occurred since the last read of the Status register, if TC_CMRx.WAVE = 0. |
Bit 5 – LDRAS RA Loading Status (cleared on read)
| Value | Description |
|---|---|
| 0 | RA Load has not occurred since the last read of the Status register or TC_CMRx.WAVE = 1. |
| 1 | RA Load has occurred since the last read of the Status register, if TC_CMRx.WAVE = 0. |
Bit 4 – CPCS RC Compare Status (cleared on read)
| Value | Description |
|---|---|
| 0 | RC Compare has not occurred since the last read of the Status register. |
| 1 | RC Compare has occurred since the last read of the Status register. |
Bit 3 – CPBS RB Compare Status (cleared on read)
| Value | Description |
|---|---|
| 0 | RB Compare has not occurred since the last read of the Status register or TC_CMRx.WAVE = 0. |
| 1 | RB Compare has occurred since the last read of the Status register, if TC_CMRx.WAVE = 1. |
Bit 2 – CPAS RA Compare Status (cleared on read)
| Value | Description |
|---|---|
| 0 | RA Compare has not occurred since the last read of the Status register or TC_CMRx.WAVE = 0. |
| 1 | RA Compare has occurred since the last read of the Status register, if TC_CMRx.WAVE = 1. |
Bit 1 – LOVRS Load Overrun Status (cleared on read)
| Value | Description |
|---|---|
| 0 | Load overrun has not occurred since the last read of the Status register or TC_CMRx.WAVE = 1. |
| 1 | RA or RB have been loaded at least twice without any read of the corresponding register since the last read of the Status register, if TC_CMRx.WAVE = 0. |
Bit 0 – COVFS Counter Overflow Status (cleared on read)
| Value | Description |
|---|---|
| 0 | No counter overflow has occurred since the last read of the Status register. |
| 1 | A counter overflow has occurred since the last read of the Status register. |