ITU-R BT. 601/656 8-bit Mode External Interface Support
Supports up to 12-bit Grayscale CMOS Sensors
Support for ITU-R BT.656-4 SAV and EAV Synchronization
Vertical and Horizontal Resolutions up to 2048 × 2048
Preview Path up to 640 × 480 in RGB Mode
Codec Path up to 2048 × 2048
256-byte FIFO on Codec Path
256-byte FIFO on Preview Path
Support for Packed Data Formatting for YCbCr 4:2:2 Formats
Preview Scaler to Generate Smaller Size image
Programmable Frame Capture Rate
VGA, QVGA, CIF, QCIF Formats Supported for LCD Preview
Custom Formats with Horizontal and Vertical Preview Size as Multiples of 16 Also Supported for LCD Preview
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.