8.5.10.35 SDMMC Capabilities 1 Register
| Name: | SDMMC_CA1R |
| Offset: | 0x44 |
| Reset: | 0x00010070 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CLKMULT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DRVDSUP | DRVCSUP | DRVASUP | DDR50SUP | SDR104SUP | SDR50SUP | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 0 | 0 | 0 |
Bits 23:16 – CLKMULT[7:0] Clock Multiplier
This field indicates the multiplier factor between the Base Clock (BASECLK) used for the Divided Clock Mode and the Multiplied Clock (MULTCLK) used for the Programmable Clock mode (see SDMMC_CCR).
Reading this field to 0 means that the Programmable Clock mode is not supported.
Bit 6 – DRVDSUP Driver Type D Support
| Value | Description |
|---|---|
| 0 | Driver type D is not supported. |
| 1 | Driver type D is supported. |
Bit 5 – DRVCSUP Driver Type C Support
| Value | Description |
|---|---|
| 0 | Driver type C is not supported. |
| 1 | Driver type C is supported. |
Bit 4 – DRVASUP Driver Type A Support
| Value | Description |
|---|---|
| 0 | Driver type A is not supported. |
| 1 | Driver type A is supported. |
Bit 2 – DDR50SUP DDR50 Support
| Value | Description |
|---|---|
| 0 | DDR50 mode is not supported. |
| 1 | DDR50 mode is supported. |
Bit 1 – SDR104SUP SDR104 Support
| Value | Description |
|---|---|
| 0 | SDR104 mode is not supported. |
| 1 | SDR104 mode is supported. |
Bit 0 – SDR50SUP SDR50 Support
| Value | Description |
|---|---|
| 0 | SDR50 mode is not supported. |
| 1 | SDR50 mode is supported. |