5.3.4.6.4 ROP Instruction
The instruction length is 7 words.
| Word Identifier | Description | Surface Register |
|---|---|---|
| ROP_WD0 | The instruction header | Not applicable |
| ROP_WD1 | The width and height of the destination area D | Surface 0 registers |
| ROP_WD2 | The x and y offsets of the destination area D | Surface 0 registers |
| ROP_WD3 | The x and y offsets of source S | Surface 1 registers |
| ROP_WD4 | The x and y offsets of pattern P | Surface 2 registers |
| ROP_WD5 | A pointer to raster mask M | Surface 3 registers |
| ROP_WD6 | Indicates the Raster Operation mode | Not applicable |