7.4.5.4 TDES Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the TDES Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: TDES_IDR
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        SECE 
Access W 
Reset – 
Bit 15141312111098 
        URAD 
Access W 
Reset – 
Bit 76543210 
        DATRDY 
Access W 
Reset – 

Bit 16 – SECE Security and/or Safety Event Interrupt Disable

Bit 8 – URAD Unspecified Register Access Detection Interrupt Disable

Bit 0 – DATRDY Data Ready Interrupt Disable