TDES_MR.LOD = 0
This mode may be used for all TDES operating modes except CBC-MAC where LOD = 1 mode is recommended.
The end of the encryption/decryption is indicated by the end of DMA transfer associated to TDES_ODATARx (see the figure below). Two DMA channels are required: one for writing message blocks to TDES_IDATARx and one to obtain the result from TDES_ODATARx.