4-bit Alpha Channel with 4-bit Luminance
The 24-bpp RGB final pixel is converted into an 8-bit luminance value and then truncated.
| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Pixel A4IDX4 | A3 | Y3 | A2 | Y2 | A1 | Y1 | A0 | Y0 | ||||||||||||||||||||||||