7.5.5 Functional Description
As soon as the TRNG is enabled in the Control register (TRNG_CR), the generator provides one 32-bit random value at a maximum streaming rate of 84 clock cycles. Entropy rate increases at a lower frequency. It is possible to divide by 2 the streaming rate by configuring the Mode register (TRNG_MR) to achieve better entropy if the streaming rate does not require new data every 84 clock cycles. For a lower streaming rate, the software intervention is required to skip, on a regular basis, the data ready information reported in the Status register (TRNG_ISR).
A sequence of random values can be generated by the TRNG and a random value can be directly loaded through the private key bus into specific private key internal registers of the private key bus clients (for example, AES or other encryption unit). There is no possibility of reading these keys from the processor and software from system bus. This is done by writing the Private Key Bus Control register (TRNG_PKBCR) with the appropriate destination (KSLAVE) and length of the key to be generated (KLENGTH).
This random value transferred through the private key bus cannot be used for encrypted communications with remote equipment, but is useful while the system remains in Active mode to reinforce the security of data processed by the application running on the system and stored temporarily in external memories. The cryptography keys are never known to application software, thus they cannot be exchanged or provided to the external world in any case.
By writing a ‘1’ to the HALFR bit in the Mode register (TRNG_MR), the random values are provided every 168 cycles instead of every 84 cycles. HALFR must be written to ‘1’ when the TRNG peripheral clock frequency is above 100 MHz.
The TRNG interrupt line can be enabled in the Interrupt Enable register (TRNG_IER), and disabled in the Interrupt Disable register (TRNG_IDR). This interrupt is set when a new random value is available or when a transfer over the private key bus is complete and is cleared when the Status register (TRNG_ISR) is read. The flag TRNG_ISR.DATRDY is set when the random data is ready to be read out on the 32-bit Output Data register (TRNG_ODATA). The flag TRNG_ISR.EOTPKB is set when the transfer through the private key bus is complete.
Normal Operating Mode
The normal operating mode checks that the TRNG_ISR.DATRDY flag equals ‘1’ before reading TRNG_ODATA when a 32-bit random value is required by the software application.
Key Bus Operating Mode
After a write to KSLAVE and KLENGTH in TRNG_PKBCR, the software:
- waits for the end of transfer of the key indicated by the TRNG_ISR.EOTPKB flag being read at ‘1’, optionally after a TRNG interrupt,
- checks for any key bus access violation in the selected private key bus destination client status register,
- uses the private key bus destination client or launches any other private key bus transfer.