Jump to main content
Ultra-Low Power Arm® ARM926EJ-S™ Processor-Based MPU, 600 MHz, Camera, LCD, 2D Graphics, Dual 10/100 Ethernet, CAN, USB, QSPI, FLEXCOMs, AES, SHA
Search
Product Pages
SAM9X60
Home
8
Connectivity Subsystem
8.1
Overview
8.1.5
Special Functions in SFR
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
8.1
Overview
8.1.1
Block Diagram
8.1.2
Components
8.1.3
FLEXCOM Features
8.1.4
Product Dependencies
8.1.5
Special Functions in SFR
8.2
Ethernet MAC 10/100 (EMAC)
8.3
Flexible Serial Communication Controller (FLEXCOM)
8.4
Quad Serial Peripheral Interface (QSPI)
8.5
Secure Digital MultiMedia Card Controller (SDMMC)
8.6
Controller Area Network (CAN)
8.7
Timer Counter (TC)
8.8
Pulse Width Modulation Controller (PWM)
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
8.1.5 Special Functions in SFR
None.