8.4.7.13 QSPI Read Instruction Code Register

Name: QSPI_RICR
Offset: 0x3C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 RDOPT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RDINST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – RDOPT[7:0] Read Option Code

Option code to send to the serial Flash memory in case of read transfer.

Bits 7:0 – RDINST[7:0] Read Instruction Code

Instruction code to send to the serial Flash memory in case of read transfer.