Jump to main content
Ultra-Low Power Arm® ARM926EJ-S™ Processor-Based MPU, 600 MHz, Camera, LCD, 2D Graphics, Dual 10/100 Ethernet, CAN, USB, QSPI, FLEXCOMs, AES, SHA
Search
Product Pages
SAM9X60
Home
4
System Controller
4.2
System Controller Write Protection (SYSCWP)
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
4.1
Overview
4.2
System Controller Write Protection (SYSCWP)
4.2.1
Functional Description
4.2.2
Register Summary
4.3
Advanced Interrupt Controller (AIC)
4.4
General Purpose Backup Registers (GPBR)
4.5
Watchdog Timer (WDT)
4.6
Reset Controller (RSTC)
4.7
Real-Time Timer (RTT)
4.8
Real-Time Clock (RTC)
4.9
Shutdown Controller (SHDWC)
4.10
Periodic Interval Timer (PIT)
4.11
64-bit Periodic Interval Timer (PIT64B)
4.12
Debug Unit (DBGU)
4.13
Special Function Registers (SFR)
4.14
Slow Clock Controller (SCKC)
4.15
Clock Generator
4.16
Power Management Controller (PMC)
4.17
Parallel Input/Output Controller (PIO)
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
4.2 System Controller Write Protection (SYSCWP)