4.2.1 Crystal
The SAM D20 Xplained Pro kit contains one crystals that can be used as clock source for the SAM D20 device. The crystal has a cut-strap next to it that can be used to measure the oscillator safety factor. This is done by cutting the strap and adding a resistor across the strap. More information about oscillator allowance and safety factor can be found in appnote AVR4100.
| Pin on SAM D20 | Function |
|---|---|
| PA00 | XIN32 |
| PA01 | XOUT32 |