List of Contents in Packages

ItemDoc. ID/Revision

Release Date

(yyyy.mm.dd)

BasicStarter
ISO 26262 FMEDA for PIC18(L)F24/25K42FS-00101/B2021.03.11XX
ISO 26262 FMEDA for PIC18(L)F26/45/46/55/56K42FS-00199/A2021.04.08XX
ISO 26262 FMEDA for PIC18(L)F27/47/57K42FS-00200/A2021.04.08XX
Safety Manual for PIC18DS-40002169/E2021.09.02XX
MCC PIC18 and PIC16 ISO 26262 Diagnostic Library(1)1.2.02021.07.15X
MCC PIC18 and PIC16 ISO 26262 Diagnostic Library – release notesA2021.07.15X
Note:
  1. The software diagnostic library is expected to be ISO 26262 certified in 2022.