Introduction
The PIC32CM Lx family of microcontroller units (MCUs) are pin and feature-compatible with the low-power SAM L1x/L2x family of microcontrollers and have extended memory and peripheral options. Traditional users of the SAM Lx series can use the PIC32CM Lx family MCUs to create applications that use advanced features, such as enhanced security and capacitive touch, in addition to the ultra low-power features.
| Family | Core | Product Lines |
|---|---|---|
| SAM L1x | Arm® Cortex®-M23 | SAM L10, SAM L11 |
| SAM L2x | Arm Cortex-M0+ | SAM L21, SAM L22 |
| PIC32CM Lx | Arm Cortex-M23 | PIC32CM LS00, PIC32CM LE00, PIC32CM LS60 |
This document offers a comprehensive comparison of the various features across different product lines. This information assists users in determining whether the PIC32CM Lx family of MCUs can serve as an alternative to the SAM Lx family of MCUs.