14.3.2.4 Software Event
In a software event, the CPU will “strobe” an event channel by inverting the current value for one system clock cycle.
A software event is triggered on a channel by writing a '1' to the respective
Strobe bit in the appropriate Channel Strobe register:
- Software events on asynchronous channel l are initiated by writing a '1' to the ASYNCSTROBE[l] bit in the Asynchronous Channel Strobe register (EVSYS.ASYNCSTROBE).
- Software events on synchronous channel k are initiated by writing a '1' to the SYNCSTROBE[k] bit in the Synchronous Channel Strobe register (EVSYS.SYNCSTROBE).