33.2.2.4 Power Management
The UPDI physical layer continues to operate in any Sleep mode and is always accessible for a connected debugger, but read/write access to the system bus is restricted in Sleep modes where the CPU clock is switched OFF. The UPDI can be enabled at any time, independent of the system Sleep state. See 33.3.9 Sleep Mode Operation for details on UPDI operation during Sleep modes.